Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2160 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2160 AN

General Information

  • Extended Product Type:
    N2160 AN
  • Product ID:
    2CLA216000N1801
  • EAN:
    8427238085418
  • Catalog Description:
    Dimmer Anthracite - Zenit
  • Long Description:
    Color: Anthracite.
    Rated voltage: 110-127 Vac / 60 Hz.
    Min. power: 50 W.
    Max. power: 500 W.
    For incandescent and halogen lamps.
    2 wire connection.
    Size: 1 module.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Snapper Mounting

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    110...127 V
  • Frequency (f):
    60...60 Hz
  • Power Watt:
    60...500 V·A
  • Design Range:
    Zenit
  • Actuator Type:
    Turn button
  • Connection Type:
    Screw
  • Load Type:
    Resistive load
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Anthracite
  • Number of Batteries:
    0
  • Control Supply Voltage:
    1 ... 10 V

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    53 mm
  • Product Net Weight:
    0.041 kg
  • Built-In Depth (t2):
    54 mm

Ordering

  • Replaced Product ID (OLD):
    2CLA226060N1801
    2CLA216000N1802
    2CLA216000N1803
    2CLA216000N1804

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links