Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2160.8 CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2160.8 CV

General Information

  • Extended Product Type:
    N2160.8 CV
  • Product ID:
    2CLA216080N1901
  • EAN:
    8427238229652
  • Catalog Description:
    Dimmer Champagne - Zenit
  • Long Description:
    Color: Champagne.
    Rated voltage: 127 Vac ± 10%.
    Frequency: 60 Hz.
    Power (min./max load):
    L-mode:
    - LEDi (leading-edge): 2 / 70 W/VA (max. 10 lamps).
    T-mode:
    - LEDi (trailing-edge): 2 / 180 W/VA (max. 10 lamps).
    - LV LEDi with 12V transformer (L or LC): 2 / 180 W/VA (max. 10 lamps).
    - Incandescent lamps: 2 / 180 W/VA. - Halogen lamps: 2 / 180 W/VA.
    *Max. 10 lamps.
    Load selection
    2 or 3 wire connection.
    OFF position
    Electronic back-up fuse & overload protection.
    Size: 1 module.

Installation

  • Instructions and Manuals:
    2CLX216039A1001
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Snapper Mounting

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    110 ... 127 V
  • Frequency (f):
    60 ... 60 Hz
  • Design Range:
    Zenit
  • Actuator Type:
    Turn button
  • Connection Type:
    Screw
  • Load Type:
    Resistive load
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Champagne
  • Number of Batteries:
    0
  • Control Supply Voltage:
    1 ... 10 V

Material Compliance

Environmental

Dimensions

  • Product Net Width:
    23.000 mm
  • Product Net Height:
    44.000 mm
  • Product Net Depth / Length:
    37.000 mm
  • Built-In Depth (t2):
    38 mm

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122206
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links