Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2170 CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2170 CV

General Information

  • Extended Product Type:
    N2170 CV
  • Product ID:
    2CLA217000N1903
  • EAN:
    8427238195186
  • Catalog Description:
    Accessory trim Champagne - Zenit
  • Long Description:
    Color: Champagne.
    Spare decorative trim
    Suitable for N2101.X, N2102.X, N2110 and N2104.X inserts
    Size: 1 module.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Design Range:
    Zenit
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Champagne
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    2 mm
  • Product Net Weight:
    1 g

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000141 - Labelling material for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links