Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: R2171 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

R2171 AN

General Information

  • Extended Product Type:
    R2171 AN
  • Product ID:
    2CLA217100R1801
  • EAN:
    8427238250939
  • Catalog Description:
    Frame 1-gang 1M 1gang Anthracite - Zenit
  • Long Description:
    Color: Anthracite.
    Size (height x width): 85 x 85 mm
    Mounting plate code suitable for 60mm screw distance boxes: N2271.9 and N2271.9G.
    Flush mounting boxes code: 1099 and 999.
    Surface mounting boxes code: 8591.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Number of Gangs:
    1
  • Design Range:
    Zenit
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Anthracite

Material Compliance

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    7.5 mm
  • Product Net Weight:
    0.034 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links