Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: AMD21711 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AMD21711 AN

General Information

  • Extended Product Type:
    AMD21711 AN
  • Product ID:
    2CLA217110B1801
  • EAN:
    8427238259338
  • Catalog Description:
    Frame 1-gang Anthracite - Zenit BS
  • Long Description:
    Frame dimensions: 86x86 mm
    Window size: 44x44 mm
    Includes metal support and screws
    Extra robustness for Premium switches
    (single function only)

Installation

  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Design Range:
    Zenit BS
  • Surface Finishing:
    Decor, Matt
  • Material:
    Plastic, Thermoplastic
  • Label Space Provided:
    Yes
  • Illumination:
    Non-illuminated
  • Color:
    Anthracite
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Storage -5 ... +35 °C
    Storage Operation;-5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    86 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    26 mm
  • Product Net Weight:
    0.098 kg

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links