You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2185 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2185 BL

General Information

  • Extended Product Type:
    N2185 BL
  • Product ID:
    2CLA218500N1101
  • EAN:
    8427238107271
  • Catalog Description:
    N2185 BL USB charger 750mA, 1-gang - 1M - White White - Zenit
  • Long Description:
    Color: White.
    Input voltage: 100 - 240 Vac ±10%; 50/60 Hz
    Input current: 0,12 A (with maximum load)
    Output voltage: 5 Vdc ±5%
    Output current: 750 mA
    Power consumption in stand-by: <= 0,3W@230Vac
    Energy efficiency: >= 66%
    Operating temperature: 0ºC to 45ºC
    Size: 1 module.

Technical

  • Operational Voltage:
    100...240 V
  • Output Current Maximum (Iout):
    750 mA
  • Frequency (f):
    50...60 Hz
  • Number of Outputs:
    1
  • Design Range:
    Zenit
  • Mounting Type:
    Module frame
  • Material:
    Thermoplastic
  • Model Number:
    Breakout cable
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.04 kg

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    0.081 m
  • Package Level 1 Height:
    0.078 m
  • Package Level 1 Depth / Length:
    0.131 m
  • Package Level 1 Gross Weight:
    0.2 kg
  • Package Level 1 EAN:
    8427238107271

Ordering

  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85043180
  • Country of Origin:
    Viet Nam (VN)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002949 - USB power supply
  • ETIM 8:
    EC002949 - USB power supply
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85043180
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links