Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2185.2 AP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2185.2 AP

General Information

  • Extended Product Type:
    N2185.2 AP
  • Product ID:
    2CLA218520B1001
  • EAN:
    8427238258096
  • Catalog Description:
    USB charger Anthracite Polished - Zenit BS
  • Long Description:
    250 Vac / 50-60 Hz.

    USB charger (Type A):
    Max. Power output: 10,5W
    Output voltage: 5 Vdc.
    Output current: 2,1 A.

    Charging Protocols:
    PD 3.0: No
    QC 4: No
    BC1.2: Yes
    MFI: Yes

    Combine with any 22x44 or 44x44 multi frames

Installation

  • Instructions and Manuals:
    2CLX228509N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    2CLX228509N1001
  • Rated Voltage (Ur):
    250 V
  • Design Range:
    Zenit BS
  • Surface Finishing:
    Untreated, Glossy
  • Material:
    Plastic, Thermoplastic
  • Label Space Provided:
    Yes
  • Illumination:
    Non-illuminated
  • Color:
    Anthracite Polished
  • Number of Batteries:
    0
  • Application Function:
    Mobile Device Charging

Material Compliance

Environmental

  • Ambient Air Temperature:
    Storage -5 ... +35 °C
    Storage Operation;-5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    22 mm
  • Product Net Depth / Length:
    32 mm
  • Product Net Weight:
    0.045 kg

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links