You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2185.2 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2185.2 BL

General Information

  • Extended Product Type:
    N2185.2 BL
  • Product ID:
    2CLA218520N1101
  • EAN:
    8427238163185
  • Catalog Description:
    N2185.2 BL USB charger 2.000mA, 1-gang - 1M - White White - Zenit
  • Long Description:
    Color: White.
    Input voltage: 100 - 230 Vac ±10%; 50/60 Hz.
    Input current: 0,20 A (with maximum load).
    Output voltage: 5 Vdc ±5%.
    Output current: 2.000 mA.
    Power consuption in stand-by: <= 0,01W@230Vac.
    Energy efficiency: >= 79%.
    Operating temparature: 0ºC to 45ºC.
    Size: 1 module.

Technical

  • Operational Voltage:
    100...240 V
  • Output Current Maximum (Iout):
    2000 mA
  • Frequency (f):
    50...60 Hz
  • Number of Outputs:
    1
  • Design Range:
    Zenit
  • Mounting Type:
    Module frame
  • Material:
    Thermoplastic
  • Model Number:
    Breakout cable
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.045 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.073 m
  • Package Level 1 Height:
    0.033 m
  • Package Level 1 Depth / Length:
    0.073 m
  • Package Level 1 Gross Weight:
    0.045 kg
  • Package Level 1 EAN:
    8427238163185

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85043180
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002949 - USB power supply
  • ETIM 8:
    EC002949 - USB power supply
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85043180
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links