Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: R2185.2 CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

R2185.2 CV

General Information

  • Extended Product Type:
    R2185.2 CV
  • Product ID:
    2CLA218520R1901
  • EAN:
    8427238251875
  • Catalog Description:
    USB charger Breakout cable with USB A Champagne - Zenit
  • Long Description:
    Color: Champagne.
    Input voltage: 100 - 230 Vac ±10%; 50/60 Hz.
    Input current: 0,20 A (with maximum load).
    Output voltage: 5 Vdc ±5%.
    Output current: 2.000 mA.
    Power consuption in stand-by: <= 0,01W@230Vac.
    Energy efficiency: >= 79%.
    Operating temparature: 0ºC to 45ºC.
    Size: 1 module

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Operational Voltage:
    100 ... 230 V
  • Output Voltage (Uout):
    5 V
  • Output Current Maximum (Iout):
    2000 mA
  • Rated Frequency (f):
    50 ... 60 Hz
  • Number of Outputs:
    1
  • Design Range:
    Zenit
  • Connection Type:
    Push-In
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Model Number:
    Breakout cable
  • Color:
    Champagne

Material Compliance

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    46 mm
  • Product Net Depth / Length:
    43 mm
  • Product Net Weight:
    33 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002949 - USB power supply
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links