Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2192 NG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2192 NG

General Information

  • Extended Product Type:
    N2192 NG
  • Product ID:
    2CLA219200N1003
  • EAN:
    8427238071039
  • Catalog Description:
    LED kit for switch Switch/push button White LED - Zenit
  • Long Description:
    White color with a red label at the front.
    Automatic connection. Supplied with 1 module and 2 modules indicator lamp.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Switch/push button
  • Power Consumption (@Pcons):
    0.2 mA
  • Design Range:
    Zenit
  • Lamp Type:
    LED
  • Lamp Color:
    White
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CLC219200N1003
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Environmental Information:
    9AKK108467A3734

Dimensions

  • Product Net Width:
    13 mm
  • Product Net Height:
    29 mm
  • Product Net Weight:
    0.002 kg

Ordering

  • Replacement Product ID (NEW):
    2CLA219200N1001
  • Replaced Product ID (OLD):
    2CL0N219200MEX

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121534
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links