Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2194.1 BB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2194.1 BB

General Information

  • Extended Product Type:
    N2194.1 BB
  • Product ID:
    2CLA219410N1201
  • EAN:
    8427238249568
  • Catalog Description:
    LED kit for switch Switch/push button White LED 24 ... 24 V - Zenit
  • Long Description:
    Suitable for 1-way, SP, DP, 2-way and intermediate switches and 1-way, SP NO push-buttons codes: N2101.T, N2101.2T, N2102.T, N2110.T and N2104.7T.
    White light.
    Rated voltage: 127 Vac.
    Rear connection.
    Includes translucent light diffusers for 1 module rocker covers.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Switch/push button
  • Rated Voltage (Ur):
    24 ... 24 V
  • Rated Current (In):
    22 A
  • Design Range:
    Zenit
  • Lamp Type:
    LED
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Lamp Color:
    White

Material Compliance

Dimensions

  • Product Net Weight:
    2 g

Classifications

  • ETIM 9:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • UNSPSC:
    39121534
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links