Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: BN2200 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BN2200 BL

General Information

  • Extended Product Type:
    BN2200 BL
  • Product ID:
    2CLA220000N1166
  • EAN:
    8427238078502
  • Catalog Description:
    Blank cover Blind plate None White - Zenit
  • Long Description:
    Zenit, BN2200 BL ,Blanking plate ,2CLA200430N1101

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Blind plate
  • Design Range:
    Zenit
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Central cover plate
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.037 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0BN220001

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links