Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2201.3 BM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2201.3 BM

General Information

  • Extended Product Type:
    2201.3 BM
  • Product ID:
    2CLA220130A1003
  • EAN:
    8427238035536
  • Catalog Description:
    Switch 1-way Rocker/button Off switch 1-pole with Glow lamp Ivory - Stylo
  • Long Description:
    10 AX / 250 V~.
    Lit with neon lamp ref.: 2191

Installation

  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Function:
    Function lighting: Orientation
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Maximum Switching Current:
    Fluorescent Lamps 10
  • Number of Rocker Switches:
    1
  • Design Range:
    Stylo
  • Wiring Configuration:
    Off switch 1-pole
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Plug Clamp
  • Lamp Type:
    Glow lamp
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Duroplast
    Plastic
  • Label Space Provided:
    No
  • Illumination:
    Optional
  • Color:
    Ivory
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.029 kg

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links