Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2201.9 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2201.9 AN

General Information

  • Extended Product Type:
    N2201.9 AN
  • Product ID:
    2CLA220190N1801
  • EAN:
    8427238067421
  • Catalog Description:
    Rocker cover with symbol housing - 2M - Anthracite Various symbols for Switch/push button, Single rocker Anthracite - Zenit
  • Long Description:
    Color: Anthracite.
    Spare rocker cover with housing for N2004.X symbols
    Suitable for N2201.X, N2202.X, N2210 and N2204.X inserts
    Size: 2 modules.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Switch/push button
  • Design Range:
    Zenit
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    Various symbols
  • Model Number:
    Single rocker
  • Color:
    Anthracite

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.008 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA220190N1802
    2CLA220190N1803

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links