Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: BN2204 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BN2204 AN

General Information

  • Extended Product Type:
    BN2204 AN
  • Product ID:
    2CLA220400N1866
  • EAN:
    8427238078595
  • Catalog Description:
    Pushbutton Symbol "bell" Single push button Rocker 1 pole, 1NO 0NC 1CO Anthracite - Zenit
  • Long Description:
    Color: Anthracite.
    Rated voltage: 110 - 250 Vac
    Rated current: 16 A
    Screwless terminals
    1-gang, 1-way - Normally Opened (NO) contact
    Optional: locator LED lamp N2191.
    Size: 2 modules.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Contacts Configuration:
    1 NO, 0 NC
  • Number of Poles:
    1
  • Number of Contacts CO:
    1
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    1
  • Number of Rocker Switches:
    1
  • Design Range:
    Zenit
  • Actuator Type:
    Rocker
  • Connection Type:
    Screwless
  • Surface Finishing:
    Decor
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    Symbol "bell"
  • Model Number:
    Single push button
  • Color:
    Anthracite
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    25 mm
  • Product Net Weight:
    0.037 kg
  • Built-In Depth (t2):
    25 mm

Ordering

  • Replaced Product ID (OLD):
    2CL0BN220408

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000029 - Push button
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links