Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: BN2207 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BN2207 AN

General Information

  • Extended Product Type:
    BN2207 AN
  • Product ID:
    2CLA220700N1866
  • EAN:
    8427238078625
  • Catalog Description:
    Cable outlet Cable outlet 1 gang Anthracite - Zenit
  • Long Description:
    Zenit, BN2207 AN ,With cable supporting flange.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Cable outlet
  • Design Range:
    Zenit
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Anthracite

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.037 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0BN220708

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links