Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2208 BM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2208 BM

General Information

  • Extended Product Type:
    2208 BM
  • Product ID:
    2CLA220800A1003
  • EAN:
    8427238035772
  • Catalog Description:
    Fuse holder 1 pole Ivory - Stylo
  • Long Description:
    16 A / 250 V~.
    For calibrated fuses.
    Ø 6 x 24 mm

Technical

  • Number of Poles:
    1
  • Design Range:
    Stylo
  • Color:
    Ivory
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.037 kg

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002705 - Holder for cylindrical fuse
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121624
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links