Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2216.6 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2216.6 BL

General Information

  • Extended Product Type:
    N2216.6 BL
  • Product ID:
    2CLA221660N1101
  • EAN:
    8427238201917
  • Catalog Description:
    Cover plate Data connection 2 gang White - Zenit
  • Long Description:
    Color: White.
    Cover plate at 45º for two 201X.X connectors and/or and housings (refs.: 2017.2, 2017.3, 2018.5, 2018.6, 2018 and 2018.8)
    With labeling area for stickers
    Without shutter
    Size: 2 modules.

Installation

  • Instructions and Manuals:
    9AKK10103A5108
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Data connection
  • Design Range:
    Zenit
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Angled
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    10 g

Ordering

  • Replaced Product ID (OLD):
    2CLA221660N1102
    2CLA221660N1103

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links