Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2219 BA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2219 BA

General Information

  • Extended Product Type:
    2219 BA
  • Product ID:
    2CLA221900A1101
  • EAN:
    8427238003849
  • Catalog Description:
    Buzzer Alpin White - Stylo
  • Long Description:
    125 - 250 V~, 8 VA.
    With sound regulating screw.
    Acoustic power to 1 m distance: 76 dB

Installation

  • Mounting Type:
    Built-in

Technical

  • Current Type:
    AC
  • Rated Voltage (Ur):
    250 V
  • Power Consumption (@Pcons):
    0.2 A
  • Design Range:
    Stylo
  • Sound / Tone Type:
    Continuous Tone
  • Sound dB (A):
    75 dB
  • Surface Finishing:
    Untreated
  • Housing Material:
    Plastic
  • Color:
    Alpin White
  • Housing Color:
    White
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.046 kg

Ordering

Classifications

  • ETIM 9:
    EC000844 - Buzzer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links