Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2229 BM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2229 BM

General Information

  • Extended Product Type:
    2229 BM
  • Product ID:
    2CLA222900A1001
  • EAN:
    8427238028149
  • Catalog Description:
    Cover plate Loudspeaker Central cover plate Ivory - Stylo
  • Long Description:
    To combine with loudspeaker ref, 9329 and wall-box ref. 1099 or box ref. 999.
    Dimensions: Ø 91mm.
    For bathroom, corridors, kitchen and kind of counter, office, etc. ceilings.

Installation

  • Type of Fastening:
    Clamp

Technical

  • Application:
    Loudspeaker
  • Design Range:
    Stylo
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Duroplast
  • Legend:
    None
  • Model Number:
    Central cover plate
  • Color:
    Ivory
  • Application Function:
    Data Communication / Multimedia

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.006 kg

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links