Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2234.1 TT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2234.1 TT

General Information

  • Extended Product Type:
    2234.1 TT
  • Product ID:
    2CLA223410A1303
  • EAN:
    8427238056579
  • Catalog Description:
    MCB + RCD - Stylo
  • Long Description:
    127 - 230 V~, 50-60 Hz.
    IΔn= 10mA. Inominal= 6A.
    Magnetotermic feature: Tipo C.
    Differential feature: Tipo A

Technical

  • Design Range:
    Stylo
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.102 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0223413MEX

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002611 - Control switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links