Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2241 BA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2241 BA

General Information

  • Extended Product Type:
    N2241 BA
  • Product ID:
    2CLA224100N1103
  • EAN:
    8427238074900
  • Catalog Description:
    Motion sensor Movement sensor Alpin White - Zenit
  • Long Description:
    230 V~, 50 Hz / 127 V~, 60 Hz
    1.800 W / 1.000 W
    750 VA / 400 VA
    400 VA / 200 VA
    Output potencial-free relay: 2 terminals.
    Control though auxiliary buttons (N2X04).
    Adjustable brightness.
    Disconnection delay: 10 sec - 10min
    Detection range: max 5m, angle 110º
    Front selector for operating mode (always ON, Automatic, always OFF).

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    230 V
  • Input Voltage Type:
    AC
  • Current Range:
    Minimum 3 A
    Maximum 8 A
  • Maximum Control Current DC:
    1800 mA
  • Frequency (f):
    50...60 Hz
  • Maximum Switching Power:
    1800 W
  • Measuring Range:
    Diameter Detection range on floor 5 m
  • Number of Switching Zones:
    3
  • Design Range:
    Zenit
  • Delay Time (τ):
    On 10 second [unit of time]
    Off 600 second [unit of time]
  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Connection Type:
    Screw
  • Sensor Type:
    Passive infrared
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Illuminance:
    3...1000 lx
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    Alpin White
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.1 kg
  • Built-In Depth (t2):
    32 mm

Ordering

  • Replacement Product ID (NEW):
    2CLA224100N1101
  • Replaced Product ID (OLD):
    2CL0N224101MEX

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000133 - Movement sensor/presence detector complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122236
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links