Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CP-MD-N2WLBL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CP-MD-N2WLBL

General Information

  • Extended Product Type:
    CP-MD-N2WLBL
  • Product ID:
    2CLA224161N1102
  • EAN:
    8427238194899
  • Catalog Description:
    Cover plate for Sensor Central cover plate White - Zenit
  • Long Description:
    Color: White.
    Cover plate for free@home motion sensors and sensor/actuators code: MD-F-1.0.PB.1, MSA-F.1.1.PB.1 and MSA-F-1.1.1-WL.
    Size: 2 modules.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Sensor
  • Product Range:
    free@home
  • Design Range:
    Zenit
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Central cover plate
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    3 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links