Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2244.1 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2244.1 AN

General Information

  • Extended Product Type:
    N2244.1 AN
  • Product ID:
    2CLA224410N1803
  • EAN:
    8427238071954
  • Catalog Description:
    Blind control switch 1-pole push button 2 Rocker Anthracite - Zenit
  • Long Description:
    Color: Anthracite.
    Rated voltage: 110 - 250 Vac
    Rated current: 16 AX.
    Rated power iLED (230/127 Vac): 200/100 W.
    Direct control
    Interlocked gangs
    Size: 2 modules.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Number of Buttons:
    2
  • Design Range:
    Zenit
  • Actuator Type:
    Rocker
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • Model Number:
    1-pole push button
  • Color:
    Anthracite
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CLC224410N1803
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    9AKK108467A7464
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    ee1fa09b-8e2c-4963-b1f1-a33a08d1fc03 Spain (ES)

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.049 kg

Ordering

  • Replacement Product ID (NEW):
    2CLA224410N1801
  • Replaced Product ID (OLD):
    2CL0N224418MEX

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000044 - Window blind switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links