Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2252 CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2252 CV

General Information

  • Extended Product Type:
    N2252 CV
  • Product ID:
    2CLA225200N1901
  • EAN:
    8427238240398
  • Catalog Description:
    Cover plate SAT 1 gang Champagne - Zenit
  • Long Description:
    Color: Champagne.
    Cover plates for outlet with 3 connectors code 8152.
    Covers prepared to fix the frame to the wall.
    TV, R and SAT engraved in the front.
    Size: 2 modules.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    SAT
  • Design Range:
    Zenit
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Champagne

Material Compliance

Environmental

  • Degree of Protection:
    IP20

Ordering

  • Replaced Product ID (OLD):
    2CLA225200N1902

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links