Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2254.1 BA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2254.1 BA

General Information

  • Extended Product Type:
    2254.1 BA
  • Product ID:
    2CLA225410A1103
  • EAN:
    8427238074450
  • Catalog Description:
    Fan control 1gang Alpin White - Stylo
  • Long Description:
    127 V~ / 60 Hz.
    Maximum load: 1,5 A.
    Temperature range: 0ºC a 40ºC.
    Fan position:.
    0 OFF.
    I ON Maximum speed.
    II Medium speed.
    III Half speed

Installation

Technical

  • Rated Voltage (Ur):
    127 V
  • Rated Current (In):
    1.5 A
  • Number of Gangs:
    1
  • Design Range:
    Stylo
  • Actuator Type:
    Turn button
  • Connection Type:
    Plug Clamp
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Duroplast
    Plastic
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • Color:
    Alpin White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.005 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0225411MEX

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001590 - Installation switch
  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39122206
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links