Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2254.1 CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2254.1 CV

General Information

  • Extended Product Type:
    N2254.1 CV
  • Product ID:
    2CLA225410N1903
  • EAN:
    8427238105864
  • Catalog Description:
    Fan control Turn button Champagne - Zenit
  • Long Description:
    127 V~, 60 Hz
    Maximum power: 1,5 A
    Load type: ceiling fan
    Operation temperature: 0º C a 40º C
    Fan positions:
    0 Off
    I Maximum speed
    II Medium speed
    III Low speed

Installation

  • Instructions and Manuals:
    2CLX885419A1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    127 V
  • Rated Current (In):
    1.5 A
  • Design Range:
    Zenit
  • Actuator Type:
    Turn button
  • Connection Type:
    Plug Clamp
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • Color:
    Champagne
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.068 kg

Ordering

  • Replacement Product ID (NEW):
    2CLA225410N1901
  • Replaced Product ID (OLD):
    2CL0N225419MEX

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122206
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links