Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2260.2 BM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2260.2 BM

General Information

  • Extended Product Type:
    2260.2 BM
  • Product ID:
    2CLA226020A1001
  • EAN:
    8427238042671
  • Catalog Description:
    Dimmer Ivory - Stylo
  • Long Description:
    230 V~, 50Hz.
    60 - 400W.
    Fuse protection T1,6H

Installation

  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Screw

Technical

  • Rated Voltage (Ur):
    230...230 V
  • Frequency (f):
    50...50 Hz
  • Power Watt:
    60...400 V·A
  • Design Range:
    Stylo
  • Actuator Type:
    Turn button
  • Connection Type:
    Screw
  • Load Type:
    Resistive load
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Duroplast
    Plastic
  • Color:
    Ivory
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control
  • Control Supply Voltage:
    1 ... 10 V

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    53 mm
  • Product Net Weight:
    0.14 kg
  • Built-In Depth (t2):
    54 mm

Ordering

  • Replaced Product ID (OLD):
    2CL0226020

Classifications

  • ETIM 9:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links