Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2261.2 CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2261.2 CV

General Information

  • Extended Product Type:
    N2261.2 CV
  • Product ID:
    2CLA226120N1901
  • EAN:
    8427238093192
  • Catalog Description:
    Blind control switch 1-pole push button Champagne - Zenit
  • Long Description:
    Color: Champagne.
    Rated voltage: 110 - 250 Vac; 50/60 Hz
    Rated current: 700VA@230Vac / 350VA@127Vac
    Direct control
    Functions:
    - PERS: standard blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations
    - LAM: venetian type blinds control. Optionally other N2244 inserts can be connected to the N2261.2 to control the blind from other locations
    - Centralization (CEN): one N2261.2 can control all the N2261.2 centrally
    Size: 2 modules.

Installation

  • Instructions and Manuals:
    2CLX226129N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    230 V
  • Rated Current (In):
    16 A
  • Number of Poles:
    1
  • Number of Buttons:
    2
  • Design Range:
    Zenit
  • Actuator Type:
    Rocker
  • Connection Type:
    Plug Clamp
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • Model Number:
    1-pole push button
  • Color:
    Champagne
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • Environmental Information:
    9AKK108467A3734

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.085 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA226120N1902

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000044 - Window blind switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links