Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2262.1 BM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2262.1 BM

General Information

  • Extended Product Type:
    2262.1 BM
  • Product ID:
    2CLA226210A1001
  • EAN:
    8427238045764
  • Catalog Description:
    Time switch Electronic Ivory - Stylo
  • Long Description:
    230 V~ / 50 Hz // 127 V~ / 60 Hz.
    Time delay range from 10 sec to 10 min.
    Maximum power:
    40-500 W.
    40-400 VA.
    Small power motors 40-100 VA.
    Orientation lamp.

Installation

  • Instructions and Manuals:
    2CLX816229A1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Rated Voltage (Ur):
    230 V
  • Rated Current (In):
    2.1 A
  • Frequency (f):
    50 ... 60 Hz
  • Power Watt:
    500 W
  • Number of Contacts NO:
    1
  • Design Range:
    Stylo
  • Minimum Switching Time:
    0.17 minute [unit of time]
  • Time Range:
    0.16 ... 10_MIN$
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Model Number:
    Electronic
  • Color:
    Ivory
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    42 mm
  • Product Net Weight:
    0.073 kg
  • Built-In Depth (t2):
    33.5 mm

Ordering

  • Replaced Product ID (OLD):
    2CLA226210A1003

Classifications

  • ETIM 9:
    EC001594 - Time switch clock for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links