Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2268.4 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2268.4 AN

General Information

  • Extended Product Type:
    N2268.4 AN
  • Product ID:
    2CLA226840N1803
  • EAN:
    8427238189765
  • Catalog Description:
    Cover plate Anthracite - Zenit
  • Long Description:
    Color: Anthracite
    Cover plate for BT sound module and for remote control module code: 9368.4
    Size: 2 modules.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Design Range:
    Zenit
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Anthracite
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    0.002 m
  • Product Net Height:
    0.080 m
  • Product Net Depth / Length:
    0.064 m
  • Product Net Weight:
    0.015 kg

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links