Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2268.6 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2268.6 AN

General Information

  • Extended Product Type:
    N2268.6 AN
  • Product ID:
    2CLA226860N1801
  • EAN:
    8427238237749
  • Catalog Description:
    Cover plate Anthracite - Zenit
  • Long Description:
    Cover plate for Multimedia BT + HDMI + USB module code: 9368.6

Installation

Technical

  • Data Sheet, Technical Information:
    2CLX936869A1001
  • Design Range:
    Zenit
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Anthracite
  • Application Function:
    Mobile Device Charging

Material Compliance

  • RoHS Status:
    No declaration needed
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    44 mm
  • Product Net Weight:
    0.069 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA226860N1802

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links