Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2270 VD

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2270 VD

General Information

  • Extended Product Type:
    N2270 VD
  • Product ID:
    2CLA227000N1001
  • EAN:
    8427238140148
  • Catalog Description:
    Accessory trim Green - Zenit
  • Long Description:
    Color: Green.
    Spare decorative trim.
    Suitable for N2201.X, N2202.X, N2210 and N2204.X inserts.
    Green diffuser for locator / indicator LED lamp.
    Size: 2 modules.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Design Range:
    Zenit
  • Printer Type:
    Laser
  • Material:
    Plastic
    Thermoplastic
  • Model Number:
    Sticker
  • Color:
    Green

Material Compliance

  • RoHS Information:
    2CLC227000N1001
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Environmental Information:
    9AKK108467A3734

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    2 mm
  • Product Net Weight:
    0.08 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA227000N1002

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000141 - Labelling material for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links