Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2271 CF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2271 CF

General Information

  • Extended Product Type:
    N2271 CF
  • Product ID:
    2CLA227100N3802
  • EAN:
    8427238115450
  • Catalog Description:
    Frame 1-gang 1gang Graphite Glass - Zenit
  • Long Description:
    Color: Graphite Glass
    Material: glass
    Size (height x width): 90 x 90 mm.
    Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G.
    Flush mounting boxes code: 1099 & 999.
    Surface mounting boxes code: 8591.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Number of Gangs:
    1
  • Design Range:
    Zenit
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Glass
  • Label Space Provided:
    No
  • Color:
    Graphite Glass

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    8 mm
  • Product Net Weight:
    0.085 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0N227138ABB

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links