Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2271.2 BM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2271.2 BM

General Information

  • Extended Product Type:
    2271.2 BM
  • Product ID:
    2CLA227120A1003
  • EAN:
    8427238034492
  • Catalog Description:
    Frame 1-gang 2gang Ivory - Stylo
  • Long Description:
    Size: 80 x 80 mm.
    For universal box (Ref.: 1099) or surface mounted box (Ref.: 4991).

Installation

  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical

Technical

  • Number of Gangs:
    2
  • Design Range:
    Stylo
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Duroplast
    Plastic
  • Label Space Provided:
    No
  • Color:
    Ivory

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    80 mm
  • Product Net Weight:
    0.053 kg

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links