Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2271.94

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2271.94

General Information

  • Extended Product Type:
    N2271.94
  • Product ID:
    2CLA227194N1001
  • EAN:
    8427238265384
  • Catalog Description:
    Accessory protector 1 gang - Zenit
  • Long Description:
    Site protection for 2 module mounting plates. Size: 2 modules

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Type of Fastening:
    Screw
  • Mounting Orientation:
    Horizontal
    Vertical

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Number of Gangs:
    1
  • Design Range:
    Zenit
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Plastic
    Thermoplastic

Material Compliance

  • RoHS Status:
    No declaration needed
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    74 mm
  • Product Net Height:
    74 mm
  • Product Net Weight:
    0.026 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121311
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links