Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2272.1 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2272.1 BL

General Information

  • Extended Product Type:
    N2272.1 BL
  • Product ID:
    2CLA227210N1102
  • EAN:
    8427238112145
  • Catalog Description:
    Frame 2-gang 2gang White - Zenit
  • Long Description:
    Color: White.
    Size (height x width): 85 x 156 mm.
    Mounting plate code suitable for 60mm screw distance boxes: N2271.9, N2271.9G & N2272.9.
    Flush mounting boxes code: 1099, 999 & 999.2
    Surface mounting boxes code: 8592.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 94 %
  • Sustainable Material Content:
    Mechanically Recycled Polymer - 65.76 %
  • Sustainable Material Content in Packaging:
    Recycled Cardboard - 70.67 %

Eco Transparency

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Number of Gangs:
    2
  • Design Range:
    Zenit
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Material Compliance

  • RoHS Information:
    2CLC227210N1102
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    156 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    7.5 mm
  • Product Net Weight:
    0.036 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0N227211ABB

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links