Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T2326 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

T2326 AN

General Information

  • Extended Product Type:
    T2326 AN
  • Product ID:
    2CLA232600T1801
  • EAN:
    8427238114361
  • Catalog Description:
    T2326 AN Column 2 X (6XSO + 4XSOR + 2X2RJ45) AN
  • Long Description:
    Each side:
    6 Socket outlets fully wired with 2,5mm2 halogen free cable.
    4 Red socket outlets fully wired with 2,5mm2 halogen free cable.
    2 covers for 2 RJ45 connectors compatible with Keystone system.
    Space for organizing cables.
    Mounted on aluminium profile.

Technical

  • Number of Connections:
    Number of audio connections: 0
    Number of CAT 5 connections: 0
    Number of CAT 5E connections: 0
    Number of CAT 6 connections: 8
    Number of HDMI-connections: 0
    Number of USB connections: 0
  • Number of Empty Module Positions:
    0
  • Shape:
    Rectangular
  • Material:
    Aluminium
  • Model Number:
    Surface mounting
  • Color:
    Grey
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    155 mm
  • Product Net Height:
    3000 mm
  • Product Net Depth / Length:
    152 mm
  • Product Net Weight:
    19 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.019 m
  • Package Level 1 Height:
    0.185 m
  • Package Level 1 Depth / Length:
    0 m
  • Package Level 1 Gross Weight:
    19 kg
  • Package Level 1 EAN:
    8427238114361

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002759 - Desk connecting unit
  • ETIM 8:
    EC002759 - Desk connecting unit
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds