Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T2827

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

T2827

General Information

  • Extended Product Type:
    T2827
  • Product ID:
    2CLA282700T1001
  • EAN:
    8427238114019
  • Catalog Description:
    T2827 Distribution point 6XSOAN+10XRJ45
  • Long Description:
    1 input through black male rapid connector and 6 socket outlets.
    PDC for 10 RJ45 UTP connectors (Cat5e/Cat6)
    Mounted on aluminium profile.

Technical

  • Number of Connections:
    Number of audio connections: 0
    Number of CAT 5 connections: 0
    Number of CAT 5E connections: 0
    Number of CAT 6 connections: 10
    Number of HDMI-connections: 0
    Number of USB connections: 0
  • Number of Empty Module Positions:
    0
  • Shape:
    Rectangular
  • Material:
    Aluminium
  • Color:
    Black
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    348 mm
  • Product Net Height:
    55.5 mm
  • Product Net Depth / Length:
    108 mm
  • Product Net Weight:
    1.308 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.17 m
  • Package Level 1 Height:
    0.07 m
  • Package Level 1 Depth / Length:
    0.33 m
  • Package Level 1 Gross Weight:
    1.308 kg
  • Package Level 1 EAN:
    8427238114019

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002759 - Desk connecting unit
  • ETIM 8:
    EC002759 - Desk connecting unit
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds