Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8140.5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8140.5

General Information

  • Extended Product Type:
    8140.5
  • Product ID:
    2CLA814050A1001
  • EAN:
    8427238046716
  • Catalog Description:
    8140.5 Digital room thermostat
  • Long Description:
    Rated voltage: 230Vac / 50-60Hz
    Power consumption: < 1W
    Operating temperature range: + 0ºC to 50ºC
    Measurement accuracy: ±2ºC (± 1ºC with calibration)
    Resolution: 0.1ºC
    Control output: Potential-free relay contacts Normally Open (NO)
    Maximum load: 3A cos = 0,5
    Output relay operation modes:
    - Hysteresis: 0.5ºC
    - Pulse-width modulation: with a ±4ºC difference with the set-point temperature, variable from 100% to 0% modulation.
    Without fixing claws
    Cover plate code: 8540.5, N2240.5, 8440.5, 8240.5 & 5540.5

Technical

  • Power Consumption (@Pcons):
    1 W
  • Measuring Range:
    0 … 50 °C
  • Number of Outputs:
    Heater 1
    Cooler 1
  • Operating Mode:
    Button
  • Connection Type:
    Two Wired
  • Contact Type:
    Normally Open (NO)
  • Mounting Type:
    Flush mounted (plaster)
  • Sensor Type:
    Resistance sensor
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • Temperature Class Default:
    II

Dimensions

  • Product Net Width:
    73 mm
  • Product Net Height:
    52 mm
  • Product Net Depth / Length:
    73 mm
  • Product Net Weight:
    0.078 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.073 m
  • Package Level 1 Height:
    0.052 m
  • Package Level 1 Depth / Length:
    0.073 m
  • Package Level 1 Gross Weight:
    0.078 kg
  • Package Level 1 EAN:
    8427238046716

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90321020
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC010927 - Room thermostat
  • ETIM 8:
    EC010927 - Room thermostat
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90321020
  • UNSPSC:
    41112209
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds