Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8160

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8160

General Information

  • Extended Product Type:
    8160
  • Product ID:
    2CLA816000A1001
  • EAN:
    8427238016795
  • Catalog Description:
    8160 Rotary dimmer, RL, 20-500 W
  • Long Description:
    Rated voltage: 230 V~, +10 % / -10 %
    Rated frequency: 50 Hz
    With rotary control, 2-way On-Off switching and soft-catch. Leading Edge control.
    Rated power: 20 - 500 W/VA
    For incandescent lamps, 230 V tungsten halogen lamps and low-volt halogen lamps with conventional transformer.
    With adjustable minimum brightness.
    In the case of conventional transformers, take ~20% transformer loss into account.
    Provided with terminal for net disconnection devices.
    Also applicable for 1gang 2way installations.
    Included: fixing claws
    Cover plate code: 8560.2, 8460.2, 8260.2 & 5560

Technical

  • Rated Voltage (Ur):
    230...230 V
  • Frequency (f):
    50...50 Hz
  • Power Watt:
    20...500 V·A
  • Actuator Type:
    Turn button
  • Connection Type:
    Screw
  • Load Type:
    Resistive load
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Screw
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.062 m
  • Product Net Height:
    0.073 m
  • Product Net Depth / Length:
    0.073 m
  • Product Net Weight:
    0.166 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.062 m
  • Package Level 1 Height:
    0.073 m
  • Package Level 1 Depth / Length:
    0.073 m
  • Package Level 1 Gross Weight:
    0.166 kg
  • Package Level 1 EAN:
    8427238016795

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000025 - Dimmer
  • ETIM 8:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369099
  • UNSPSC:
    39122206
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds