Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8673 CB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8673 CB

General Information

  • Extended Product Type:
    8673 CB
  • Product ID:
    2CLA867300A3001
  • EAN:
    8427238122045
  • Catalog Description:
    8673 CB Frame 3-gangs - White Glass
  • Long Description:
    Color: White Glass
    Size (height x width): 86 x 228 mm
    Surface: bright white glass

Technical

  • Number of Gangs:
    3
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Glass
  • Label Space Provided:
    No
  • Color:
    White

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    228 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    6.4 mm
  • Product Net Weight:
    0.153 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.097 m
  • Package Level 1 Height:
    0.027 m
  • Package Level 1 Depth / Length:
    0.247 m
  • Package Level 1 Gross Weight:
    0.206 kg
  • Package Level 1 EAN:
    8427238122045

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds