Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 232RAM6B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

232RAM6B

General Information

  • Extended Product Type:
    232RAM6B
  • Product ID:
    2CMA100546R1000
  • EAN:
    7392696005463
  • Catalog Description:
    Black Socket-outlet, panel mounting, earthing sleeve position 6h, rated current 32A, IP44 splashproof, minimized flange, angled, 2-poles+earth, frequency 50-60 Hz, color code Blue
  • Long Description:
    Black Socket-outlet, panel mounting, earthing sleeve position 6h, rated current 32A, IP44 splashproof, minimized flange, angled, 2-poles+earth, frequency 50-60 Hz, color code Blue Clock Position Of Grounding Contact 6 hour Color code Blue

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Easy & Safe » Socket Outlets for Panel Mounting

Ordering

  • E-Number (Sweden):
    E2417585
  • E-Number (Finland):
    2420004
  • E-Number (Norway):
    1540751
  • EAN:
    7392696005463
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    10 piece

Dimensions

  • Product Net Width:
    94 mm
  • Product Net Height:
    99 mm
  • Product Net Length:
    104 mm
  • Product Net Weight:
    0.27 kg

Container Information

  • Package Level 1 Width:
    188 mm
  • Package Level 1 Depth / Length:
    175 mm
  • Package Level 1 Height:
    428 mm
  • Package Level 1 Gross Weight:
    2.7 kg
  • Package Level 1 EAN:
    7392696007757
  • Package Level 1 Units:
    box 10 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    884 kg
  • Package Level 2 EAN:
    7392696064354
  • Package Level 2 Units:
    pallet (lift) 320 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    2P+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    2.5 ... 10 mm²
  • Cable Diameter:
    13 … 21.5 mm
  • Color:
    Blue
  • Connection Type:
    Screw
  • Cover Color:
    Black
  • Degree of Protection:
    IP44
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Outlet
  • Housing Material:
    Plastic (PA)
  • Invoice Description:
    Ind. P&S#232RAM6B
  • Mounting Holes:
    75x75
  • Mounting Type:
    Angled
  • Number of Poles:
    3
  • Order Multiple:
    10 piece
  • Product Main Type:
    ERAM
  • Product Name:
    Panel mounted socket
  • Protection Type:
    Splashproof
  • Rated Current (In):
    32 A
  • Rated Frequency (f):
    50...60 Hz
  • Rated Voltage (Ur):
    200 ... 250 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 9005 - Jet Black

Classifications

  • eClass:
    27440504
  • UNSPSC:
    39120000

Technical

  • Wire Size:
    12 … 10 AWG
  • Tightening Torque:
    WireClamp1.2 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds