Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: ND 360-B4 Cable distribution cabinet

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ND 360-B4 Cable distribution cabinet

General Information

  • Extended Product Type:
    ND 360-B4 Cable distribution cabinet
  • Product ID:
    2CMA100728R1000
  • EAN:
    7392696007283
  • Catalog Description:
    ND 360-B4 Cable distribution cabinet
  • Long Description:
    ND 360-B4 Cable distribution cabinet
  • Lock Type:
    EBR 2-Pin

Categories

  • Products » Low Voltage Products and Systems » Cable Distribution Cabinets » Cewe Cable Distribution Cabinets » Cable Distribution Cabinets with Components

Popular Downloads

Dimensions

  • Product Net Width:
    360 mm
  • Product Net Height:
    1160 mm
  • Product Net Depth / Length:
    250 mm
  • Product Net Weight:
    30.5 kg

Technical

  • Rated Operational Voltage:
    400 V
  • Standards:
    IEC 60439-1,-5
  • Color:
    Natural colour
  • Mounting Type:
    Ground mounted
  • Degree of Protection:
    acc. to IEC 60529 IP44

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 euro pallet
  • Package Level 1 Width:
    360 mm
  • Package Level 1 Depth / Length:
    1160 mm
  • Package Level 1 Height:
    250 mm
  • Package Level 1 Gross Weight:
    31 kg
  • Package Level 1 EAN:
    7392696007283
  • Package Level 2 Units:
    6 euro pallet
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    1000 mm
  • Package Level 2 Gross Weight:
    186 kg

Classifications

  • ETIM 5:
    EC000261 - Switchgear cabinet (empty)
  • ETIM 6:
    EC000261 - Enclosure/switchgear cabinet (empty)
  • ETIM 7:
    EC000261 - Enclosure/switchgear cabinet (empty)
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • E-Number (Sweden):
    0730950
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds