Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CLV332

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CLV332

General Information

  • Extended Product Type:
    CLV332
  • Product ID:
    2CMA100910R1000
  • EAN:
    7392696009102
  • Catalog Description:
    Industrial Connectors, 3P, 32 A, 20 ... 25V
  • Long Description:
    Connector Extra low voltage, rated current 32A, IP44 splashproof, 3-poles, frequency 50-60 Hz, color code Purple

Ordering

  • E-Number (Sweden):
    E2417746
  • EAN:
    7392696009102
  • Country of Origin:
    Austria (AT)
  • Minimum Order Quantity:
    10 piece

Dimensions

  • Product Net Width:
    75 mm
  • Product Net Height:
    75 mm
  • Product Net Weight:
    0.198 kg

Container Information

  • Package Level 1 Width:
    152 mm
  • Package Level 1 Depth / Length:
    152 mm
  • Package Level 1 Height:
    77 mm
  • Package Level 1 Gross Weight:
    1.98 kg
  • Package Level 1 EAN:
    7392696009584
  • Package Level 1 Units:
    box 10 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    1 … 10 mm²
  • Cable Diameter:
    8 … 24 mm
  • Cable Entry Position:
    Anti-kink sleeve
  • Color:
    Purple
  • Connection Type:
    Screw
  • Degree of Protection:
    IP44
  • Function:
    Extra low voltage connector
  • Housing Material:
    Plastic
  • Invoice Description:
    Ind. P_S#CLV332
  • Number of Poles:
    3
  • Order Multiple:
    10 piece
  • Product Main Type:
    CLV
  • Product Name:
    Extra low voltage connector
  • Protection Type:
    Splashproof
  • Rated Current (In):
    32 A
  • Rated Voltage (Ur):
    20 ... 25 V
  • Standards:
    IEC 60309-1, -2
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 7001 - Silver Grey

Classifications

  • eClass:
    27440509
  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds