Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 216ERU4W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

216ERU4W

General Information

  • Extended Product Type:
    216ERU4W
  • Product ID:
    2CMA101290R1000
  • EAN:
    7392696012904
  • Catalog Description:
    Panel mounted socket outlets, 2P+E, 16A, 100 … 130 V
  • Long Description:
    Panel mounted socket outlet, 2P+E, 16A, 100 … 130 V Clock Position Of Grounding Contact 4 hour Color code Yellow

Ordering

  • EAN:
    7392696012904
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    10 piece

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    103 mm
  • Product Net Weight:
    0.15 kg

Container Information

  • Package Level 1 Width:
    74 mm
  • Package Level 1 Depth / Length:
    187 mm
  • Package Level 1 Height:
    442 mm
  • Package Level 1 Gross Weight:
    1.5 kg
  • Package Level 1 EAN:
    7392696021395
  • Package Level 1 Units:
    box 10 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    2P+E
  • Ambient Temperature:
    -25 ... 40 °C
  • Cable Cross-Section:
    1 ... 2.5 mm²
  • Cable Diameter:
    6 ... 13 mm
  • Color:
    Yellow
  • Connection Type:
    Screw
  • Degree of Protection:
    IP67
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Panel mounted socket
  • Housing Material:
    Plastic (PA)
  • Invoice Description:
    Ind. P&S#216ERU4W
  • Mounting Holes:
    75x75
  • Mounting Type:
    Unified straight flange
  • Number of Poles:
    3
  • Order Multiple:
    10 piece
  • Product Main Type:
    ERU
  • Product Name:
    Panel mounted socket
  • Protection Type:
    Watertight
  • Rated Current (In):
    16 A
  • Rated Frequency (f):
    50...60 Hz
  • Rated Voltage (Ur):
    100 … 130 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 7012 - Basalt Grey

Classifications

  • eClass:
    27440504
  • UNSPSC:
    39120000

Technical

  • Wire Size:
    14 ... 12 AWG
  • Tightening Torque:
    WireClamp0.8 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds