Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 216ERT4W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

216ERT4W

General Information

  • Extended Product Type:
    216ERT4W
  • Product ID:
    2CMA101728R1000
  • EAN:
    7392696017282
  • Catalog Description:
    Surface socket outlets, 2P+E, 16 A,100 ... 130V
  • Long Description:
    Wall mounted socket, 2P+E, IP67, 16 A, 100 ... 130V, Housing in plastic (PBT). Cable entry with knock-outs 2xM20 on top and 2xM25 on bottom. Cable area 1.5...4 mm²

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Easy & Safe » Surface Socket Outlets

Ordering

  • EAN:
    7392696017282
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    82 mm
  • Product Net Height:
    133 mm
  • Product Net Length:
    135 mm
  • Product Net Weight:
    0.33 kg

Container Information

  • Package Level 1 Width:
    145 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Gross Weight:
    0.33 kg
  • Package Level 1 EAN:
    7392696017282
  • Package Level 1 Units:
    box 1 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    2P+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    1.5 ... 4 mm²
  • Cable Diameter:
    6 … 13 mm
  • Cable Entry Position:
    2xM25 knock-out on top, 2xM20 knock-out from bottom
  • Cable Outlets Per Side:
    2
  • Color:
    Yellow
  • Connection Type:
    Screw
  • Degree of Protection:
    IP67
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Wall mounted socket
  • Housing Material:
    Thermoplastic (PBT)
  • Invoice Description:
    Ind. P&S#216ERT4W
  • Mounting Holes:
    111x71
  • Mounting Type:
    Angled
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    ERT
  • Product Name:
    Wall mounted socket
  • Protection Type:
    Watertight
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    100 ... 130 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 7001 - Silver Grey

Classifications

  • eClass:
    27440510
  • UNSPSC:
    39120000

Technical

  • Wire Size:
    14 … 12 AWG
  • Tightening Torque:
    WireClamp0.8 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds