Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 316FV9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

316FV9

General Information

  • Extended Product Type:
    316FV9
  • Product ID:
    2CMA101869R1000
  • EAN:
    7392696018692
  • Catalog Description:
    Phase inverter, 3P+E, 16 A, 200-250V
  • Long Description:
    Phase inverter, 316FV9, 16 A, 3P+E, 9 hour, Phase inverter, 3P+E, 16 A, 200-250V,

Ordering

  • EAN:
    7392696018692
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    10 piece

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    67 mm
  • Product Net Weight:
    0.4 kg

Container Information

  • Package Level 1 Width:
    175 mm
  • Package Level 1 Depth / Length:
    428 mm
  • Package Level 1 Height:
    188 mm
  • Package Level 1 Gross Weight:
    0.4 kg
  • Package Level 1 EAN:
    7392696019170
  • Package Level 1 Units:
    box 10 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    180 kg
  • Package Level 2 EAN:
    7392696066358
  • Package Level 2 Units:
    pallet (lift) 400 piece

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+E
  • Ambient Temperature:
    -25 ... 40 °C
  • Cable Cross-Section:
    1.5 ... 4 mm²
  • Color:
    Blue
  • Connection Type:
    Screw Clamp
  • Degree of Protection:
    IP44
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Phase inverter plug to connector
  • Housing Material:
    Plastic (PA)
  • Invoice Description:
    Ind. P&S#316FV9
  • Number of Poles:
    4
  • Product Main Type:
    EFV
  • Product Name:
    Phase inverter
  • Protection Type:
    Splashproof
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    200 ... 250 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 7001 - Silver Grey

Classifications

  • eClass:
    27440524
  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds