Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3125RF6W LP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3125RF6W LP

General Information

  • Extended Product Type:
    3125RF6W LP
  • Product ID:
    2CMA101877R1000
  • EAN:
    7392696018777
  • Catalog Description:
    Ind. P&S#3125RF6W LP
  • Long Description:
    Panel mounted socket outlets, 3P+E, IP67, 125 A, 600 … 690 V, The ”pilot circuit” breaks before and connects after the main circuit giving optimum safety

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Tough & Safe » Socket Outlets for Panel Mounting

Ordering

  • EAN:
    7392696018777
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    118 mm
  • Product Net Height:
    123 mm
  • Product Net Length:
    150 mm
  • Product Net Weight:
    1.23 kg

Container Information

  • Package Level 1 Width:
    140 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Height:
    135   mm
  • Package Level 1 Gross Weight:
    1.23 kg
  • Package Level 1 EAN:
    7392696018777
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Units:
    152 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Ampere Rating UL/CSA:
    100 A

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    16 ... 70 mm²
  • Color:
    Red
  • Connection Type:
    Screw
  • Degree of Protection:
    IP67
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Outlet
  • Housing Material:
    Thermoplastic (PBT)
  • Invoice Description:
    Ind. P&S#3125RF6W LP
  • Mounting Holes:
    90x90
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    RF
  • Product Name:
    Panel mounted socket
  • Protection Type:
    Watertight
  • Rated Current (In):
    125 A
  • Rated Frequency (f):
    50...60 Hz
  • Rated Voltage (Ur):
    380 ... 415 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC000038M0001
  • Installation Manual:
    2CMC000038M0001
  • RAL Number:
    RAL 7001 - Silver Grey

Classifications

  • eClass:
    27440504
  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds