Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 216EP1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

216EP1

General Information

  • Extended Product Type:
    216EP1
  • Product ID:
    2CMA101943R1000
  • EAN:
    7392696019439
  • Catalog Description:
    Industrial Plugs, 2P+E, 16A, Optional voltage V
  • Long Description:
    Industrial Plugs, 2P+E, 16A, Optional voltage V Clock Position Of Grounding Contact 1 hour Color code Grey

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Easy & Safe » Plugs

Ordering

  • E-Number (Sweden):
    E2416158
  • EAN:
    7392696019439
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    10 piece

Dimensions

  • Product Net Width:
    57 mm
  • Product Net Height:
    63 mm
  • Product Net Weight:
    0.11 kg

Container Information

  • Package Level 1 Width:
    120 mm
  • Package Level 1 Depth / Length:
    138 mm
  • Package Level 1 Height:
    285 mm
  • Package Level 1 Gross Weight:
    1.1 kg
  • Package Level 1 EAN:
    7392696029759
  • Package Level 1 Units:
    box 10 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    2P+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    1 ... 2.5 mm²
  • Cable Diameter:
    14 mm
  • Cable Entry Position:
    Swivel
  • Color:
    Grey
  • Connection Type:
    Screw
  • Degree of Protection:
    IP44
  • Frequency (f):
    AC Hz
  • Function:
    Plug
  • Housing Material:
    Plastic (PA)
  • Invoice Description:
    Ind. P&S#216EP1
  • Number of Poles:
    3
  • Order Multiple:
    10 piece
  • Product Main Type:
    EP
  • Product Name:
    Industrial Plug
  • Protection Type:
    Splashproof
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    Optional voltage V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 7012 - Basalt Grey

Classifications

  • eClass:
    27440509
  • UNSPSC:
    39120000

Technical

  • Wire Size:
    14 … 12 AWG
  • Tightening Torque:
    WireClamp0.8 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds